alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok South Carolina

Your Authorized Swagelok Sales and Service Center

Custom Assembled Hoses

Custom Assembled Hoses

When you need a hose, simply call Swagelok South Carolina - We assemble and test them locally.

Custom hoses built to your specification, available when you need them. Swagelok offers a broader range of hose than you may realize - from the toughness of all-metal stainless steel hose to the easy flow of PTFE-lined smooth bore and easy flexibility of PTFE-lined convoluted, we have the hoses available to meet your needs from 1/8 to 2 in. with a wide variety of end connections, including pipe, tube, sanitary, flare and pipe flange. 

Need special sleeves? Unusual lengths? Material traceability? Special tagging or marking? We can do it. Just ask! Depending on the type of hose you need, pressure ratings range from vacuum to 6000 psig (413 bar). Every hose is hydrostatic pressure tested prior to final inspection.

Certifications and Approvals: We can provide material test reports, traceability, helium-leak, or proof pressure testing. Certification of compliance include FDA, USDA, 3-A, and USP standards. End connections on metal hose are welded in accordance with ASME Boiler and Pressure Vessel Code Section IX.

Contact Us to learn more about our Swagelok Hose Offering.